DCR85M2/R2-150-M12.8

Stationary 2D-code reader

Part no.: 50131581

Icon
Results list: 1 products found
DCR55M2/R2-150-M12.8
Stationary 2D-code reader
Part no.: 50136784
  • Series: DCR 55
  • Switching principle: Transistor, NPN
  • Code types, readable: 2/5 Hong Kong
  • Modulus size, max.: 0.127 ... 0.528 mm
Part no.: 50136784
Series DCR 85
Software functions Reading of 1D codes
Reading of 2D codes
Code types, readable 2/5 Interleaved
Australian Post
Aztec
Codabar
Codablock F
Code 11
Code 32
Code 39
Code 93
Code 128
Data Matrix Code
EAN/UPC
GS1 Composite
GS1 Databar
Intelligent Mail
Japan Post
KIX Code
Korea Post
MSI Plessey
Maxicode
Micro PDF
Micro QR
PDF417
Pharma Code
Planet
Postnet
QR code
Telepen
UK Royal Mail
UPU ID Tags
Reading distance 20 ... 300 mm
Camera resolution, horizontal 1,280 px
Camera resolution, vertical 960 px
Modulus size 0.076 ... 0.5 mm
Supply voltage UB 3.3 ... 5.5 V, DC
Current consumption, max. 350 mA
Number of digital switching inputs 1 Piece(s)
Type Digital switching input
Number of digital switching outputs 1 Piece(s)
Type Digital switching output
Voltage type DC
Switching element Transistor, NPN
Type RS 232
Function Process
Transmission speed 9,600 ... 115,200 Bd
Data format Adjustable
Number of connections 1 Piece(s)
Function Configuration interface
Data interface
Signal IN
Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 8 -pin
Encoding A-coded
Design Cubic
Dimension (W x H x L) 39 mm x 25 mm x 55.5 mm
Housing material Metal
Metal housing Diecast aluminum
Lens cover material Plastic
Net weight 70 g
Type of fastening Mounting thread
Type of display LED
Type of configuration Software
Ambient temperature, operation 0 ... 50 °C
Ambient temperature, storage -20 ... 60 °C
Relative humidity (non-condensing) 10 ... 90 %
Customs tariff number 84719000
ECLASS 5.1.4 27280103
ECLASS 8.0 27280103
ECLASS 9.0 27280103
ECLASS 10.0 27280103
ECLASS 11.0 27280103
ETIM 5.0 EC002550
ETIM 6.0 EC002999
ETIM 7.0 EC002999
3D-CAD model - zip
Configuration software - Sensor Studio - zip
Configuration software - LeAnalysisCollectionSetup - zip
Operating instructions - pdf
Data sheet - pdf
EC declaration of conformity - pdf