GS 63/6D

Fork photoelectric sensor

Part no.: 50112619

Icon Icon
Results list: 1 products found
GS 63B/6D
Fork photoelectric sensor
Part no.: 50128006
  • Series: 63
  • Principle of physics: Optical
  • Mouth depth: 61 mm
  • Mouth width: 3 mm
Part no.: 50128006
Series 63
Principle of physics Optical
Application Detection of non-transparent labels
Label width, min. 2 mm
Label gap, min. 2 mm
Medium Not transparent
Light source LED, Infrared
Wavelength 940 nm
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 30 mA
Number of digital switching outputs 1 Piece(s)
Type Digital switching output
Voltage type DC
Switching current, max. 100 mA
Switching voltage high: ≥(UB-2V)
low: ≤ 2 V
Switching element Transistor, Push-pull
Switching principle Switching signal on label
Switching frequency 10,000 Hz
Response time 0.05 ms
Readiness delay 300 ms
Max. conveyor speed during teach-in 20 m/min
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Cable
Cable length 2,000 mm
Number of conductors 5 -wire
Design Fork
Mouth width 3 mm
Mouth depth 61 mm
Dimension (W x H x L) 11 mm x 30 mm x 80 mm
Housing material Metal
Plastic
Plastic housing PC
Metal housing Diecast zinc
Lens cover material Plastic/PC
Net weight 100 g
Housing color Black, RAL 9005
Red, RAL 3000
Type of fastening Mounting thread
Through-hole mounting
Via optional mounting device
Type of display LED
Number of LEDs 2 Piece(s)
Operational controls Multiturn potentiometer
Ambient temperature, operation -20 ... 60 °C
Ambient temperature, storage -30 ... 70 °C
Degree of protection IP 65
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 8.0 27270909
ECLASS 9.0 27270909
ETIM 5.0 EC002720
ETIM 6.0 EC002720
3D-CAD model - zip