IS C30MM/2NO-15N
Inductive switch
Series | C30 |
type. operating range limit Sn | 15 mm |
Operating range Sa | 0 ... 12.1 mm |
Protective circuit | Inductive protection Polarity reversal protection Short circuit protected |
Supply voltage UB | 10 ... 30 V, DC |
Residual ripple | 0 ... 10 %, From UB |
Open-circuit current | 0 ... 15 mA |
Temperature drift, max. (in % of Sr) | 15 %, Over the entire operating temperature range |
Repeatability, max. (in % of Sr) | 5 %, For UB = 20 … 30 V DC, ambient temperature Ta = 23 °C ± 5 °C |
Switching hysteresis | 15 % |
Number of digital switching outputs | 1 Piece(s) |
Voltage type | DC |
Switching current, max. | 200 mA |
Residual current, max. | 0.1 mA |
Voltage drop | ≤ 2 V |
Switching element | Transistor, NPN |
Switching principle | NO (normally open) |
Switching frequency | 100 Hz |
Readiness delay | 100 ms |
Number of connections | 1 Piece(s) |
Function | Signal OUT Voltage supply |
Type of connection | Cable |
Cable length | 2,000 mm |
Sheathing material | PVC |
Cable color | Gray |
Number of conductors | 3 -wire |
Wire cross section | 0.3 mm² |
Design | Cylindrical |
Dimension (Ø x L) | 30 mm x 39 mm |
Thread size | M30 x 1.5 mm |
Type of installation | Non-embedded |
Housing material | Metal |
Metal housing | Copper-nickel alloy |
Sensing face material | Plastic, Polybutylene (PBT) |
Net weight | 0.192 g |
Housing color | Red, RAL 3000 Silver |
Type of fastening | Mounting thread Via optional mounting device |
Standard measuring plate | 45 x 45 mm², Fe360 |
Type of display | LED |
Number of LEDs | 1 Piece(s) |
Ambient temperature, operation | -25 ... 70 °C |
Ambient temperature, storage | -25 ... 70 °C |
Degree of protection | IP 67 |
Protection class | II |
Test procedure for EMC in accordance with standard | IEC 61000-4-2 IEC 61000-4-3 IEC 61000-4-4 |
Standards applied | IEC 60947-5-2 |
Aluminum | 0.4 |
Stainless steel | 0.75 |
Copper | 0.45 |
Brass | 0.35 |
Fe360 steel | 1 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 10.0 | 27270101 |
ECLASS 11.0 | 27270101 |
ECLASS 12.0 | 27274001 |
ECLASS 13.0 | 27274001 |
ECLASS 14.0 | 27274001 |
ECLASS 15.0 | 27274001 |
ETIM 5.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 9.0 | EC002714 |
ETIM 10.0 | EC002714 |