ISS 244PP/44-40N-S12

Inductive switch

Part no.: 50114218

Icon Icon
Results list: 1 products found
ISS 244PP.1/44-40N-S12
Inductive switch
Part no.: 50133521
  • Series: 244
  • Design: Cubic
  • Typ. operating range limit Sn: 40 mm
  • Voltage type: DC
Part no.: 50133521
Series 244
type. operating range limit Sn 40 mm
Operating range Sa 0 ... 32.4 mm
Special version Antivalent
MTTF 1,230 years
Protective circuit Inductive protection
Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 20 %, From UB
Open-circuit current 0 ... 20 mA
Switching hysteresis 5 %
Number of digital switching outputs 2 Piece(s)
Voltage type DC
Switching current, max. 200 mA
Switching voltage low: ≤ 2 V
Residual current, max. 0.5 mA
Voltage drop 2 V
Switching element Transistor, PNP
Switching principle NO contact – Antivalent
Switching element Transistor, PNP
Switching principle NC contact – Antivalent
Switching frequency 150 Hz
Readiness delay 300 ms
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 4 -pin
Encoding A-coded
Design Cubic
Dimension (W x H x L) 40 mm x 40 mm x 67 mm
Type of installation Non-embedded/non-flush
Housing material Plastic
Plastic housing PA 66
Sensing face material Plastic, Polyamide (PA 66)
Net weight 140 g
Housing color Black
Red, RAL 3000
Type of fastening Through-hole mounting
Standard measuring plate 120 x 120 mm², Fe360
Type of display LED
Number of LEDs 4 Piece(s)
Ambient temperature, operation -25 ... 85 °C
Ambient temperature, storage -25 ... 85 °C
Degree of protection IP 67
IP 69K
Protection class II
Approvals c UL US
Standards applied IEC 60947-5-2
Aluminum 0.33
Stainless steel 0.74
Copper 0.3
Brass 0.38
Customs tariff number 85365019
ECLASS 8.0 27270101
ECLASS 9.0 27270101
ETIM 5.0 EC002714
ETIM 6.0 EC002714
3D-CAD model - zip
Data sheet - pdf
Product brochure - pdf
EC declaration of conformity - pdf