IVBR/2-5-315-01-S8
Light curtain receiver
| Series | Vario | 
| Operating principle | Throughbeam principle | 
| Device type | Receiver | 
| Special version | Diagonal-beam scanning Parallel-beam scanning  | 
                                
| Measurement field length | 315 mm | 
| Number of beams | 64 Piece(s) | 
| Beam spacing | 5 mm | 
| Protective circuit | Polarity reversal protection Short circuit protected  | 
                                
| Supply voltage UB | 24 V, DC, -15 ... 20 % | 
| Residual ripple | 0 ... 15 %, From UB | 
| Number of digital switching outputs | 2 Piece(s) | 
| Type | Digital switching output | 
| Switching element | Transistor, NPN | 
| Switching principle | Light switching | 
| Switching element | Transistor, NPN | 
| Switching principle | 0 V switching | 
| Function | Warning output | 
| Cycle time | 128 ms | 
| Response time per beam | 2,000 µs | 
| Type of connection | Connector | 
| Thread size | M8 | 
| Material | Metal | 
| No. of pins | 4 -pin | 
| Design | Cubic | 
| Dimension (W x H x L) | 12 mm x 400 mm x 58 mm | 
| Housing material | Metal | 
| Metal housing | Aluminum | 
| Lens cover material | Plastic | 
| Housing color | Gray | 
| Type of fastening | Through-hole mounting | 
| Type of display | LED | 
| Type of configuration | Software | 
| Ambient temperature, operation | -10 ... 45 °C | 
| Degree of protection | IP 54 | 
| Protection class | III | 
| Standards applied | EN 60947-5-2 (German version) | 
| Customs tariff number | 90314990 | 
| ECLASS 8.0 | 27270910 | 
| ECLASS 9.0 | 27270910 | 
| ETIM 5.0 | EC002549 | 
| ETIM 6.0 | EC002549 |