IVBR/4-12.5-460-00,4000

Light curtain receiver

Part no.: 50107714

Results list: 1 products found
CSL505-R12.5-488-M8
Light curtain receiver
Part no.: 50131323
  • Series: 505
  • Operating principle: Throughbeam principle
  • Measurement field length: 488 mm
  • Beam spacing: 12.5 mm
Part no.: 50131323
Series Vario
Operating principle Throughbeam principle
Device type Receiver
Special version Diagonal-beam scanning
Parallel-beam scanning
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 24 V, DC, -15 ... 20 %
Residual ripple 0 ... 15 %, From UB
Number of digital switching outputs 1 Piece(s)
Type Digital switching output
Switching element Transistor, PNP
Switching principle Light switching
Switching element Transistor, PNP
Switching principle UB switching
Function Warning output
Response time per beam 1 µs
Type of connection Cable
Cable length 4,000 mm
Number of conductors 4 -wire
Design Cubic
Dimension (W x H x L) 10 mm x 27 mm
Housing material Metal
Metal housing Aluminum
Lens cover material Plastic
Housing color Gray
Type of fastening Through-hole mounting
Type of display LED
Type of configuration Software
Degree of protection IP 54
Customs tariff number 90314990
ECLASS 8.0 27270910
ECLASS 9.0 27270910
ETIM 5.0 EC002549
ETIM 6.0 EC002549