KB M12/8-30000-SA

Connection cable

Part no.: 50110189

Icon Icon
Results list: 1 products found
KS S-M12-8A-P1-300
Connection cable
Part no.: 50135142
  • Connection: Connector, M12
  • Version: Axial, Male
  • No. of pins: 8 Piece(s)
  • Cable length: 30,000 mm
Part no.: 50135142
Type of connection Connector
Thread size M12
Type Male
No. of pins 8 -pin
Encoding A-coded
Version Axial
Connector, LED No
Type of connection Open end
Number of conductors 8 Piece(s)
Sheathing color Gray
Shielded No
Cable length 30,000 mm
Sheathing material PUR
Customs tariff number 85444290
ECLASS 8.0 27279218
ECLASS 9.0 27060311
ETIM 5.0 EC001855
ETIM 6.0 EC001855
Results list: 1 products found
TT-Set 0,6-13
Tool
Part no.: 50132266
  • Type: Torque key
  • Width across flats: 13 mm
  • Torque: 0.6 N·m
  • Material: Plastic
Part no.: 50132266