KB RS232/ext IT4xxx
Interconnection cable
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Suitable for | IT 38xx series mobile bar code readers |
Suitable for interface | RS 232 |
Type of connection | Sub-D |
Type | Female |
No. of pins | 9 -pin |
Version | Axial |
Type of connection | RJ41 |
Type of connection | Connector |
Thread size | Pluggable |
Type | Female |
No. of pins | 4 -pin |
Version | Axial |
Number of conductors | 10 Piece(s) |
Sheathing color | Black |
Shielded | Yes |
Cable design | Helix cable |
Cable length | 2,600 mm |
Sheathing material | PVC |
Suitability for drag chains | No |
Net weight | 114 g |
Customs tariff number | 85444290 |
ECLASS 5.1.4 | 27279201 |
ECLASS 8.0 | 27279218 |
ECLASS 9.0 | 27060311 |
ECLASS 10.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 13.0 | 27060311 |
ECLASS 14.0 | 27060311 |
ECLASS 15.0 | 27060311 |
ETIM 5.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 9.0 | EC001855 |
ETIM 10.0 | EC001855 |