KF-ETY-20MLSD-20
Plastic fiber optics type diffuse reflective
Series | KF |
Operating principle | Diffuse reflection principle |
Area of application | General applications |
Light beam exit | Lateral |
Fiber core | Single fiber core |
Fiber core material | Plastic |
Minimum object diameter | 0.5 mm |
Design | Cubic |
Outer diameter | 2.2 mm |
Head material | Metal |
Type | Plastic fiber optics (KF) |
Fiber length | 2,000 mm |
Fiber sheathing material | PE |
Fastening of the probe | 3 x M3 |
Smallest bending radius (moving) | R1 |
Laying | Flexible |
Damping at λ = 650nm | 210 dB/km |
Ambient temperature, operation | -55 ... 70 °C |
Customs tariff number | 90011090 |
ECLASS 8.0 | 27270905 |
ECLASS 9.0 | 27270905 |
ETIM 5.0 | EC002651 |
ETIM 6.0 | EC002651 |