KF-L-15MLD-10
Plastic fiber optics for throughbeam operation
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | KF | 
| Operating principle | Throughbeam principle | 
| Device type | Transmit and receive fiber | 
| Area of application | General applications | 
| Operating range | , Guaranteed operating range | 
| Light beam exit | Lateral | 
| Fiber core | Mixed fiber configuration Multiple fiber core  | 
                                
| Fiber core material | Plastic | 
| Minimum object diameter | 1 mm | 
| Design | Cubic | 
| Outer diameter | 2.2 mm | 
| Head material | Metal | 
| Type | Plastic fiber optics (KF) | 
| Fiber length | 2,000 mm | 
| Fiber sheathing material | PE | 
| Fastening of the probe | 3 x M3 | 
| Smallest bending radius (moving) | R25 | 
| Laying | standard | 
| Damping at λ = 650nm | 210 dB/km | 
| Ambient temperature, operation | -55 ... 70 °C | 
| Customs tariff number | 90011090 | 
| ECLASS 8.0 | 27270905 | 
| ECLASS 9.0 | 27270905 | 
| ETIM 5.0 | EC002651 | 
| ETIM 6.0 | EC002651 |