KFX-ETH-620

Plastic fiber optics type diffuse reflective

Part no.: 50117754

Results list: 1 products found
KFX-ET-620
Plastic fiber optics type diffuse reflective
Part no.: 50117752
  • Operating principle: Diffuse reflection principle
  • Fiber length: 2,000 mm
  • Fiber sheathing material: PE
  • Design: Cylindrical
Part no.: 50117752
Series KFX
Operating principle Diffuse reflection principle
Area of application General applications
Special version Heat resistant
Light beam exit Front
Fiber core Single fiber core
Fiber core material Plastic
Minimum object diameter 0.2 mm
Design Cylindrical
Outer diameter 2.2 mm
Head material Stainless steel
Type Plastic fiber optics with bend protection (KFX)
Fiber length 2,000 mm
Fiber sheathing material PE
Fastening of the probe M6 x 0.75 mm
Smallest bending radius (moving) R25
Sleeve length at optical outlet 15 mm
Metric thread on fiber optic sleeve Yes
Laying standard
Damping at λ = 650nm 210 dB/km
Ambient temperature, operation -55 ... 105 °C
Customs tariff number 90011090
ECLASS 5.1.4 27270905
ECLASS 8.0 27270905
ECLASS 9.0 27270905
ECLASS 10.0 27270905
ECLASS 11.0 27270905
ETIM 5.0 EC002651
ETIM 6.0 EC002651
ETIM 7.0 EC002651
3D-CAD model - zip
Package insert - pdf
Short instruction - pdf