KFX-LA-220
Plastic fiber optics for throughbeam operation
Part no.:
50117776
| Series | KFX |
| Operating principle | Throughbeam principle |
| Device type | Transmit and receive fiber |
| Area of application | Highly precise object detection |
| Operating range | , Guaranteed operating range |
| Light beam exit | Front |
| Fiber core | Single fiber core |
| Fiber core material | Plastic |
| Minimum object diameter | 0.03 mm |
| Design | Cylindrical |
| Outer diameter | 1.25 mm |
| Head material | Stainless steel |
| Type | Plastic fiber optics with bend protection (KFX) |
| Fiber length | 2,000 mm |
| Fiber sheathing material | PE |
| Fastening of the probe | Ø 2 mm |
| Smallest bending radius (moving) | R10 |
| Sleeve length at optical outlet | 15 mm |
| Metric thread on fiber optic sleeve | No |
| Laying | standard |
| Damping at λ = 650nm | 210 dB/km |
| Ambient temperature, operation | -55 ... 70 °C |
| Customs tariff number | 90011090 |
| ECLASS 8.0 | 27270905 |
| ECLASS 9.0 | 27270905 |
| ETIM 5.0 | EC002651 |
| ETIM 6.0 | EC002651 |