LSIS 462i M45-W1-01

Smart camera

Part no.: 50113037

Icon Icon Icon Icon
Follow-up article

Hello, we'd be happy to be of assistance to you.

We'd be happy to help you in finding a suitable alternative quickly and easily.


Please contact us via: Contact

Series LSIS 462i
Software functions BLOB analysis (completeness monitoring)
BLOB analysis (presence control)
Dimension monitoring
Focus adjustment
Measuring tool
Position determination
Reading of 1D codes
Reading of 2D codes
Code types, readable 2/5 Interleaved
Codabar
Code 39
Code 128
Data Matrix Code
EAN 8/13
EAN 128
Pharma Code
UPC
Working range 75 ... 10,000 mm
Light source LED, White
Camera resolution, horizontal 752 px
Camera resolution, vertical 480 px
Focal length 16 mm
Frame rate (images per second), max. 50 pieces per second
Electronic shutter speed 0.054 ... 20 ms
Camera type Monochrome
Supply voltage UB 18 ... 30 V, DC
Power consumption, max. 10 W
Number of inputs/outputs selectable 8 Piece(s)
Voltage type, outputs DC
Switching voltage, outputs Typ. UB / 0 V
Voltage type, inputs DC
Switching voltage, inputs Typ. UB / 0 V
Type Ethernet, RS 232
Function Process
Function Process
Service
Function Configuration interface
Data interface
Service interface
Type of connection Connector
Designation on device SERVICE
Thread size M12
Function Signal IN
Signal OUT
Voltage supply
Type of connection Connector
Designation on device PWR
Thread size M12
Function Data interface
Signal IN
Signal OUT
Type of connection Connector
Designation on device BUS OUT
Thread size M12
Dimension (W x H x L) 75 mm x 55 mm x 113 mm
Housing material Metal
Lens cover material Plastic
Net weight 500 g
Type of configuration Via web browser
Ambient temperature, operation 0 ... 45 °C
Ambient temperature, storage -20 ... 70 °C
Degree of protection IP 65
IP 67
Approvals c UL US
US patents US 8,288,706 B
Customs tariff number 90021100
ECLASS 5.1.4 27310101
ECLASS 8.0 27310101
ECLASS 9.0 27310201
ECLASS 10.0 27310101
ECLASS 11.0 27310101
ECLASS 12.0 27310101
ETIM 5.0 EC002550
ETIM 6.0 EC002550
ETIM 7.0 EC002550
ETIM 8.0 EC002550
3D-CAD model - zip
EPLAN macro - edz
Package insert - pdf
User's guide - V1.1 - pdf
User's guide - V2.0 - pdf
User's guide - V 2.3 - pdf
User's guide - V3.1 - pdf
User's guide - V3.2 - pdf
Operating instructions - pdf
Data sheet - pdf
Product brochure - pdf
EC declaration of conformity - pdf