LVSR 325K/N-402-S8
Fiber optic amplifier
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Series | 325 |
Special version | Activation input Warning output |
Light source | LED, Red |
Supply voltage UB | 10 ... 30 V, DC |
Switching element | Transistor, NPN |
Switching frequency | 1,500 Hz |
Type of connection | Connector |
Thread size | M8 |
Dimension (W x H x L) | 12 mm x 35.5 mm x 59 mm |
Housing material | Plastic |
Type of display | LED |
Operational controls | Control buttons |
Customs tariff number | 85365019 |
ECLASS 8.0 | 27270905 |
ECLASS 9.0 | 27270905 |
ETIM 5.0 | EC002651 |
ETIM 6.0 | EC002651 |