MA 90
Connection unit
Part no.:
50035348
| Series | MA 90 |
| Suitable for | BCL 90 series bar code readers |
| Suitable for interface | RS 232 RS 422 RS 485 |
| Protective circuit | Polarity reversal protection |
| Supply voltage UB | 18 ... 30 V, DC |
| Number of connections | 10 Piece(s) |
| Function | Data interface |
| Type of connection | Terminal |
| No. of pins | 7 -pin |
| Function | Voltage supply |
| Type of connection | Terminal |
| No. of pins | 6 -pin |
| Function | GND_SWO (GND for switching outputs) |
| Type of connection | Terminal |
| No. of pins | 4 -pin |
| Function | Signal OUT |
| Type of connection | Terminal |
| No. of pins | 4 -pin |
| Function | Signal IN |
| Type of connection | Terminal |
| No. of pins | 6 -pin |
| Design | Cubic |
| Dimension (W x H x L) | 110 mm x 72 mm x 260 mm |
| Housing material | Metal Plastic |
| Metal housing | Diecast aluminum |
| Net weight | 1,080 g |
| Housing color | Graphite black RAL 9011 Red, RAL 3000 |
| Ambient temperature, operation | 0 ... 40 °C |
| Ambient temperature, storage | -20 ... 70 °C |
| Relative humidity (non-condensing) | 90 % |
| Degree of protection | IP 54 |
| Protection class | III |
| Customs tariff number | 84735080 |
| ECLASS 8.0 | 27069190 |
| ECLASS 9.0 | 27069190 |
| ETIM 5.0 | EC001578 |
| ETIM 6.0 | EC001578 |