P45-V1-B-DS-G
Indicator
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Type of signaling | Optical | 
| Life expectancy | > 100,000 h | 
| Supply voltage UB | 24 V, AC/DC, 10 % | 
| Current consumption, max. | 37 mA | 
| Type of connection | Terminal | 
| Design | Cylindrical | 
| Dimension (Ø x L) | 45 mm x 76 mm | 
| Length in installed state | 42 mm | 
| Housing material | Plastic | 
| Net weight | 55 g | 
| Housing color | Black | 
| Type of fastening, at system | In bore holes with Ø 22.5 mm | 
| Type of illuminant | LED/24V | 
| Lens illumination | Full | 
| Signal image | Continuous or flashing light | 
| Lens color | Green | 
| Angle of radiation | 360° | 
| Ambient temperature, operation | -25 ... 60 °C | 
| Degree of protection | IP 65 | 
| Approvals | c UL US | 
| Customs tariff number | 85318070 | 
| ECLASS 5.1.4 | 27371220 | 
| ECLASS 8.0 | 27371220 | 
| ECLASS 9.0 | 27371223 | 
| ECLASS 10.0 | 27371220 | 
| ECLASS 11.0 | 27371220 | 
| ETIM 5.0 | EC000232 | 
| ETIM 6.0 | EC000232 | 
| ETIM 7.0 | EC000232 |