PRK 46B/7D-S12
Polarized retro-reflective photoelectric sensor
Series | 46B |
Operating principle | Reflection principle |
Operating range | 0.05 ... 15 m |
Operating range | Guaranteed operating range |
Operating range limit | 0.05 ... 18 m |
Operating range limit | Typical operating range |
Beam path | Divergent |
Light source | LED, Red |
Wavelength | 620 nm |
LED group | 1 |
Type of light spot geometry | Rectangular |
Protective circuit | Polarity reversal protection |
Supply voltage UB | 21.6 ... 26.4 V, DC |
Open-circuit current | 0 ... 30 mA |
Number of digital switching outputs | 1 Piece(s) |
Switching element | Relay, NO |
Switching principle | Dark switching |
Switching frequency | 20 Hz |
Response time | 25 ms |
Readiness delay | 300 ms |
Function | Signal IN Signal OUT Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Plastic |
No. of pins | 4 -pin |
Encoding | A-coded |
Dimension (W x H x L) | 18.5 mm x 76.9 mm x 43.4 mm |
Housing material | Plastic |
Plastic housing | PC-ABS |
Lens cover material | Plastic |
Net weight | 50 g |
Housing color | Red |
Type of fastening | Through-hole mounting |
Compatibility of materials | ECOLAB |
Type of display | LED |
Ambient temperature, operation | -40 ... 60 °C |
Ambient temperature, storage | -40 ... 70 °C |
Degree of protection | IP 67 IP 69K |
Protection class | II |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270902 |
ECLASS 8.0 | 27270902 |
ECLASS 9.0 | 27270902 |
ECLASS 10.0 | 27270902 |
ECLASS 11.0 | 27270902 |
ETIM 5.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 7.0 | EC002717 |