PRK3C.BT3/LP-M8
Polarized retro-reflective photoelectric sensor
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | 3C | 
| Operating principle | Reflection principle | 
| Application | Detection of highly transparent bottles Detection of transparent films  | 
                                
| Special version | Autocollimation | 
| Operating range | 0 ... 3 m (guaranteed operating range), With reflector TK(S) 100x100 | 
| Operating range limit | 0 ... 3.6 m (typical operating range), With reflector TK(S) 100x100 | 
| Light source | LED, Red | 
| Wavelength | 635 nm | 
| Transmitted-signal shape | Pulsed | 
| LED group | Exempt group (in acc. with EN 62471) | 
| Protective circuit | Polarity reversal protection Short circuit protected  | 
                                
| Supply voltage UB | 10 ... 30 V, DC, Incl. residual ripple | 
| Residual ripple | 0 ... 15 %, From UB | 
| Open-circuit current | 0 ... 15 mA | 
| Number of digital switching outputs | 2 Piece(s) | 
| Type | Digital switching output | 
| Switching element | Transistor, Push-pull | 
| Switching principle | IO-Link / light switching (PNP)/dark switching (NPN) | 
| Switching element | Transistor, PNP | 
| Switching principle | Dark switching | 
| Switching frequency | 1,500 Hz | 
| Response time | 0.33 ms | 
| Readiness delay | 300 ms | 
| Response jitter | 110 µs | 
| Type | IO-Link | 
| COM mode | COM2 | 
| Min. cycle time | COM2 = 2.3 ms | 
| Frame type | 2.5 | 
| Specification | V1.1 | 
| SIO-mode support | Yes | 
| Number of connections | 1 Piece(s) | 
| Function | Signal IN Signal OUT Voltage supply  | 
                                
| Type of connection | Connector | 
| Thread size | M8 | 
| Type | Male | 
| Material | Metal | 
| No. of pins | 4 -pin | 
| Dimension (W x H x L) | 11.4 mm x 34.2 mm x 18.3 mm | 
| Housing material | Plastic | 
| Plastic housing | PC-ABS | 
| Lens cover material | Plastic / PMMA | 
| Net weight | 10 g | 
| Housing color | Red | 
| Type of fastening | Two M3 threaded sleeves Via optional mounting device  | 
                                
| Compatibility of materials | ECOLAB | 
| Type of display | LED | 
| Number of LEDs | 2 Piece(s) | 
| Operational controls | Teach button | 
| Function of the operational control | Sensitivity adjustment | 
| Ambient temperature, operation | -10 ... 60 °C | 
| Ambient temperature, storage | -40 ... 70 °C | 
| Degree of protection | IP 67 IP 69K  | 
                                
| Protection class | III | 
| Approvals | c UL US | 
| Standards applied | IEC 60947-5-2 | 
| Customs tariff number | 85365019 | 
| ECLASS 5.1.4 | 27270902 | 
| ECLASS 8.0 | 27270902 | 
| ECLASS 9.0 | 27270902 | 
| ECLASS 10.0 | 27270902 | 
| ECLASS 11.0 | 27270902 | 
| ETIM 5.0 | EC002717 | 
| ETIM 6.0 | EC002717 | 
| ETIM 7.0 | EC002717 |