PRK3CL1.T3/LP-200-M12

Polarized retro-reflective photoelectric sensor

Part no.: 50133695

Icon Icon Icon Icon Icon Icon Icon Icon Icon
Follow-up article

Hello, we'd be happy to be of assistance to you.

We'd be happy to help you in finding a suitable alternative quickly and easily.


Please contact us via: Contact

Series 3C
Operating principle Reflection principle
Application Detection of highly transparent bottles
Detection of transparent films
Special version Autocollimation
Operating range 0 ... 0.4 m
Operating range Guaranteed operating range
Operating range limit 0 ... 0.5 m
Operating range limit Typical operating range
Beam path Collimated
Light source Laser, Red
Wavelength 655 nm
Laser class 1, in accordance with IEC 60825-1:2014 (EN 60825-1:2014)
Light spot size [at sensor distance] 1 mm [500 mm]
Type of light spot geometry Round
Shift angle Typ. ± 2°
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC, Incl. residual ripple
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 15 mA
Number of digital switching outputs 2 Piece(s)
Switching element Transistor, Push-pull
Switching principle IO-Link / light switching (PNP)/dark switching (NPN)
Switching element Transistor, PNP
Switching principle Dark switching
Switching frequency 3,000 Hz
Response time 0.17 ms
Readiness delay 300 ms
Type IO-Link
COM mode COM2
Min. cycle time COM2 = 2.3 ms
Specification V1.1
SIO-mode support Yes
Function Signal IN
Signal OUT
Voltage supply
Type of connection Cable with connector
Cable length 200 mm
Sheathing material PUR
Cable color Black
Thread size M12
Type Male
Material Metal
No. of pins 4 -pin
Encoding A-coded
Dimension (W x H x L) 11.4 mm x 34.2 mm x 18.3 mm
Housing material Plastic
Plastic housing PC-ABS
Lens cover material Plastic / PMMA
Net weight 20 g
Housing color Red
Type of fastening Through-hole mounting
Via optional mounting device
Compatibility of materials ECOLAB
Type of display LED
Operational controls Teach button
Function of the operational control Sensitivity adjustment
Ambient temperature, operation -10 ... 55 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
IP 69K
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270902
ECLASS 8.0 27270902
ECLASS 9.0 27270902
ECLASS 10.0 27270902
ECLASS 11.0 27270902
ETIM 5.0 EC002717
ETIM 6.0 EC002717
ETIM 7.0 EC002717
3D-CAD model - zip
CADENAS PARTcommunity
EPLAN macro - edz
IODD - IODD V 1.1 - zip
Configuration software - Sensor Studio - zip
Configuration software - IO-Link Device Collection - zip
Configuration software - IO-Link USB-Master - zip
Software - IO-Link Function Block for TwinCAT 3.x - zip
Software - IO-Link Function Block for TIA V16 - zip
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Certificate - ECOLAB - pdf