







Attention! This article is no longer available.
RRT24
Multiple light beam safety device transceiver
Part no.:
50030016
Follow-up article
Hello, we'd be happy to be of assistance to you.
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Results list: 5 products found
MLD312-RT3
Multiple light beam safety device transceiver
Part no.:
66047200
- Series: MLD 300
- Operating range, max.: 0.5 ... 6 m
- Number of beams: 3 Piece(s)
- Functions: Automatic restart
MLD312-R4L
Multiple light beam safety device receiver
Part no.:
66046300
- Series: MLD 300
- Number of beams: 4 Piece(s)
- Functions: Automatic restart
- Integrated muting indicator: No
MLD300-T4L
Multiple light beam safety device transmitter
Part no.:
66002300
- Series: MLD 300
- Operating range, max.: 0.5 ... 50 m
- Number of beams: 4 Piece(s)
- Functions: Range reduction
KD S-M12-5A-P1-100
Connection cable
Part no.:
50133861
- Connection: Connector, M12
- Version: Axial, Female
- No. of pins: 5 Piece(s)
- Cable length: 10,000 mm
BT-SET-240BC
Mounting bracket set
Part no.:
560340
- Type of fastening, at device: Clampable
- Type of fastening, at system: Through-hole mounting
- Mounting device material: Metal
- Suitable for product group: Protective sensors
Customs tariff number | 85365019 |
ECLASS 8.0 | 27272703 |
ECLASS 9.0 | 27272703 |
ETIM 5.0 | EC001832 |
ETIM 6.0 | EC001832 |