RT 318K/N-400-S12
Energetic diffuse sensor
Series | 318 |
Operating principle | Diffuse reflection principle |
Operating range | Guaranteed operating range |
Operating range, white 90% | 0 ... 0.4 m |
Operating range, gray 18% | 0.004 ... 0.2 m |
Operating range, black 6% | 0.01 ... 0.125 m |
Operating range limit, white 90% | 0 ... 0.5 m |
Operating range limit, gray 18% | 0.004 ... 0.24 m |
Operating range limit, black 6% | 0.01 ... 0.15 m |
Operating range limit | Typical operating range |
Beam path | Divergent |
Light source | LED, Infrared |
Wavelength | 880 nm |
LED group | 1 |
Type of light spot geometry | Rectangular |
Protective circuit | Polarity reversal protection Short circuit protected Transient protection |
Supply voltage UB | 10 ... 30 V, DC |
Residual ripple | 0 ... 10 %, From UB |
Open-circuit current | 0 ... 25 mA |
Number of digital switching outputs | 2 Piece(s) |
Switching element | Transistor, NPN |
Switching principle | Light switching |
Switching element | Transistor, NPN |
Switching principle | Dark switching |
Switching frequency | 1,000 Hz |
Response time | 0.5 ms |
Readiness delay | 30 ms |
Function | Signal OUT Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Plastic |
No. of pins | 4 -pin |
Encoding | A-coded |
Dimension (Ø x L) | 18 mm x 50 mm |
Thread size | M18 x 1 mm |
Housing material | Plastic |
Plastic housing | PA 12 |
Lens cover material | Plastic |
Net weight | 20 g |
Housing color | Black Red |
Type of display | LED |
Operational controls | 270° potentiometer |
Ambient temperature, operation | -25 ... 65 °C |
Ambient temperature, storage | -40 ... 70 °C |
Degree of protection | IP 67 |
Protection class | II |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 8.0 | 27270903 |
ECLASS 9.0 | 27270903 |
ETIM 5.0 | EC001821 |
ETIM 6.0 | EC001821 |