RTFR 3B/66-S8

Energetic diffuse sensor

Part no.: 50108495

Icon Icon
Results list: 2 products found
FT5.3/2N-M8
Energetic diffuse sensor
Part no.: 50122575
  • Series: 5
  • Operating principle: Diffuse reflection principle
  • Operating range, max.: 0.001 ... 0.215 m
  • Design: Cubic
Part no.: 50122575
FT5.3/4P-M8
Energetic diffuse sensor
Part no.: 50122572
  • Series: 5
  • Operating principle: Diffuse reflection principle
  • Operating range, max.: 0.001 ... 0.215 m
  • Design: Cubic
Part no.: 50122572
Series 3B
Operating principle Diffuse reflection principle
Operating range Guaranteed operating range
Operating range, white 90% 0 ... 0.42 m
Operating range, gray 18% 0.003 ... 0.235 m
Operating range, black 6% 0.005 ... 0.21 m
Operating range limit, white 90% 0 ... 0.45 m
Operating range limit, gray 18% 0.003 ... 0.255 m
Operating range limit, black 6% 0.005 ... 0.22 m
Operating range limit Typical operating range
Beam path Divergent
Light source LED, Red
Wavelength 620 nm
LED group 2
Type of light spot geometry Rectangular
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 10 %, From UB
Open-circuit current 0 ... 10 mA
Number of digital switching outputs 2 Piece(s)
Switching element Transistor, Push-pull
Switching principle Light switching
Switching element Transistor, Push-pull
Switching principle Dark switching (PNP)/light switching (NPN)
Switching frequency 1,000 Hz
Response time 0.5 ms
Readiness delay 300 ms
Function Signal OUT
Voltage supply
Type of connection Connector
Thread size M8
Type Male
Material Metal
No. of pins 4 -pin
Dimension (W x H x L) 11 mm x 32 mm x 17 mm
Housing material Plastic
Plastic housing PC-ABS
Lens cover material Plastic / PMMA
Net weight 10 g
Housing color Red, RAL 3000
Type of fastening Through-hole mounting
Type of display LED
Operational controls 270° potentiometer
Ambient temperature, operation -30 ... 55 °C
Ambient temperature, storage -30 ... 70 °C
Degree of protection IP 67
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 8.0 27270903
ECLASS 9.0 27270903
ETIM 5.0 EC001821
ETIM 6.0 EC001821
3D-CAD model - zip
EC declaration of conformity - pdf
Certificate - ECOLAB - pdf