SLSE 96K/P-1070-T2-21
Single light beam safety device receiver
Series | 96 |
Operating principle | Throughbeam principle |
Device type | Receiver |
Type | 2, IEC/EN 61496 |
Performance Level (PL) | c, EN ISO 13849-1:2008 |
MTTFd | 400 years, EN ISO 13849-1 |
Mission time | 20 years, EN ISO 13849-1 |
Category | 2, EN ISO 13849 |
Protective circuit | Polarity reversal protection Short circuit protected Transient protection |
Supply voltage UB | 10 ... 30 V, DC |
Number of digital switching outputs | 1 Piece(s) |
Switching element | Transistor, PNP |
Switching principle | Light switching |
Switching frequency | 500 Hz |
Response time | 1 ms |
Number of connections | 1 Piece(s) |
Function | Signal OUT Voltage supply |
Type of connection | Terminal |
No. of pins | 3 -pin |
Design | Cubic |
Dimension (W x H x L) | 30 mm x 90 mm x 70 mm |
Housing material | Plastic |
Plastic housing | PC |
Lens cover material | Plastic |
Net weight | 150 g |
Housing color | Red |
Type of fastening | Through-hole mounting |
Type of display | LED |
Number of LEDs | 2 Piece(s) |
Ambient temperature, operation | -20 ... 60 °C |
Ambient temperature, storage | -40 ... 70 °C |
Degree of protection | IP 67 IP 69K |
Protection class | II |
Approvals | TÜV Nord c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 8.0 | 27272701 |
ECLASS 9.0 | 27272701 |
ETIM 5.0 | EC001831 |
ETIM 6.0 | EC001831 |