SLSSR 46B.8
Single light beam safety device transmitter
Series | 46 |
Operating principle | Throughbeam principle |
Device type | Transmitter |
Special version | Activation input |
Type | 2, IEC/EN 61496 |
Performance Level (PL) | c, EN ISO 13849-1:2008 |
MTTFd | 407 years, EN ISO 13849-1 |
Mission time | 20 years, EN ISO 13849-1 |
Category | 2, EN ISO 13849 |
Operating range | 0 ... 40 m, Guaranteed operating range |
Operating range limit | 0 ... 44 m |
Light source | LED, Red |
Wavelength | 624 nm |
Transmitted-signal shape | Pulsed |
LED group | 1 |
Protective circuit | Polarity reversal protection |
Supply voltage UB | 10 ... 30 V, DC |
Number of activation inputs | 1 Piece(s) |
Switching frequency | 100 Hz |
Response time | 5 ms |
Readiness delay | 300 ms |
Design | Cubic |
Dimension (W x H x L) | 18.5 mm x 76.9 mm x 43.4 mm |
Housing material | Plastic |
Plastic housing | PC-ABS |
Lens cover material | Plastic |
Net weight | 100 g |
Housing color | Red |
Type of fastening | Through-hole mounting |
Type of display | LED |
Number of LEDs | 2 Piece(s) |
Ambient temperature, operation | -30 ... 55 °C |
Ambient temperature, storage | -30 ... 60 °C |
Degree of protection | IP 67 IP 69K |
Protection class | II |
Approvals | TÜV Süd c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 8.0 | 27272701 |
ECLASS 9.0 | 27272701 |
ETIM 5.0 | EC001831 |
ETIM 6.0 | EC001831 |