CR90-900/M12

Safety light curtain receiver

Part no.: 567909

Follow-up article

Hello, we'd be happy to be of assistance to you.

We'd be happy to help you in finding a suitable alternative quickly and easily.


Please contact us via: Contact

Results list: 2 products found
MLC520R90-900
Safety light curtain receiver
Part no.: 68002909
  • Series: MLC 500
  • Resolution: 90 mm
  • Protective field height: 900 mm
  • Type: 4, IEC/EN 61496
Part no.: 68002909
MLC500T90-900
Safety light curtain transmitter
Part no.: 68000909
  • Series: MLC 500
  • Operating range, max.: 0 ... 20 m
  • Resolution: 90 mm
  • Protective field height: 900 mm
Part no.: 68000909
Customs tariff number 85365019
Diagnostic software - COMPACT DIAG V1.9 - zip
User's guide - COMPACT DIAG V1.9 - pdf
Operating instructions - pdf