FBA-V3-Q94-O
Indicator
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Series | FBA |
Type of signaling | Optical |
Light intensity | 30 cd |
Life expectancy | Approx. 50,000 h |
Supply voltage UB | 230 V, AC/DC, 10 % |
Current consumption, max. | 60 mA |
Type of connection | Terminal |
Design | Cubic |
Dimension (W x H x L) | 94 mm x 94 mm x 97 mm |
Housing material | Plastic |
Net weight | 230 g |
Housing color | Red |
Type of fastening, at system | Screw type |
Type of illuminant | LED/24V |
Signal image | Continuous or flashing light |
Lens color | Orange |
Blink/flash frequency | 1 Hz |
Angle of radiation | 180° |
Ambient temperature, operation | -30 ... 60 °C |
Degree of protection | IP 66 |
Approvals | c UL US |
Resistance to shock | IK09 (EN 50295:98) |
Customs tariff number | 85318070 |
ECLASS 5.1.4 | 27371220 |
ECLASS 8.0 | 27371220 |
ECLASS 9.0 | 27371220 |
ECLASS 10.0 | 27371220 |
ECLASS 11.0 | 27371220 |
ETIM 5.0 | EC000232 |
ETIM 6.0 | EC000232 |
ETIM 7.0 | EC000232 |