IT 3820 SR0C0BE
Wireless mobile bar code reader
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Series | IT 38xx |
Code types, readable | 2/5 Interleaved Codabar Codablock Code 39 Code 93 Code 128 EAN 8/13 EAN 128 EAN Addendum GS1 Databar GS1 Databar Expanded GS1 Databar Limited GS1 Databar Omnidirectional GS1 Databar Stacked GS1 Databar Truncated Others on request |
Reading distance | 25 ... 914 mm |
Light source | LED, Red |
LED group | 1 |
Camera resolution, horizontal | 3,648 px |
Camera resolution, vertical | 1 px |
Bar code contrast (PCS) | 20 % |
Modulus size | 0.127 ... 1 mm |
Supply voltage UB | 3.7 V, DC |
Battery technology | LiIon |
Battery storage capacity | 2 A·h |
Type | PS/2, USB, RS 232 |
Function | Process |
Function | Process |
Bluetooth range | Class 2 |
Bluetooth version | 1.2 |
Type of connection | Bluetooth |
Dimension (W x H x L) | 81 mm x 157 mm x 135 mm |
Housing material | Plastic |
Plastic housing | UL 94-V0 |
Net weight | 260 g |
Ambient temperature, operation | 0 ... 50 °C |
Ambient temperature, storage | -40 ... 60 °C |
Relative humidity (non-condensing) | 0 ... 95 % |
Drop height | 1.8 m |
Measurements relative to | Concrete floor |
Degree of protection | IP 41 |
Approvals | c UL US |
Customs tariff number | 84719000 |
ECLASS 8.0 | 27280101 |
ECLASS 9.0 | 27280101 |
ETIM 5.0 | EC002550 |
ETIM 6.0 | EC002550 |