KB 232-1 f. FIS 6170
Interconnection cable
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Suitable for interface | RS 232 |
Type of connection | Sub-D |
Connector, LED | No |
Type | Female |
No. of pins | 9 -pin |
Version | Axial |
Type of connection | Connector |
Thread size | Pluggable |
Type | Male |
No. of pins | 8 -pin |
Version | Axial |
Sheathing color | Black |
Shielded | Yes |
Cable design | Helix cable |
Cable length | 2,000 mm |
Sheathing material | PVC |
Customs tariff number | 85444290 |
ECLASS 8.0 | 27279218 |
ECLASS 9.0 | 27060311 |
ETIM 5.0 | EC001855 |
ETIM 6.0 | EC001855 |