KRTW 3B/4.1121-S8

Contrast sensor

Part no.: 50110576

Icon Icon
Follow-up article

Hello, we'd be happy to be of assistance to you.

Please refer to the file Application Note Substitutes to find technical details on substitute products.
The file can be found under the Downloads/Technical documentation tab.

Results list: 1 products found
KRT3CW.L3S2/4T-M8
Contrast sensor
Part no.: 50148507
  • Series: 3C
  • Operating range, max.: 14.5 mm mm
  • Light source: LED, White
  • Switching output: Transistor, PNP
Part no.: 50148507
Series 3B
Special version Teach input
Time function
Operating range 14.5 mm ± 2 mm
Beam path Focused
Light source LED, White
Light spot size [at sensor distance] 1.5 mm x 4 mm
Light spot orientation Vertical
Type of light spot geometry Rectangular
Light beam exit Front
Focus Fixed
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 35 mA
Number of teach inputs 1 Piece(s)
Teach process Static 2-point
Number of digital switching outputs 1 Piece(s)
Switching element Transistor, PNP
Switching principle Light/dark switchable
Switching frequency 10,000 Hz
Type of connection Connector
Thread size M8
Material Metal
No. of pins 4 -pin
Encoding A-coded
Design Cubic
Dimension (W x H x L) 11 mm x 32 mm x 17 mm
Housing material Plastic
Plastic housing PC-ABS
Lens cover material Glass
Net weight 10 g
Type of display LED
Operational controls Teach button
Ambient temperature, operation -30 ... 55 °C
Degree of protection IP 67
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270906
ECLASS 8.0 27270906
ECLASS 9.0 27270906
ECLASS 10.0 27270906
ECLASS 11.0 27270906
ECLASS 12.0 27270906
ECLASS 13.0 27270906
ETIM 5.0 EC001820
ETIM 6.0 EC001820
ETIM 7.0 EC001820
ETIM 8.0 EC001820
ETIM 9.0 EC001820
3D-CAD model - zip
EPLAN macro - edz
Operating instructions - Application Note - pdf
Data sheet - pdf
EC declaration of conformity - pdf