KT5-1760
Light curtain transmitter
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | Konturflex |
| Operating principle | Throughbeam principle |
| Device type | Transmitter |
| Application | Contour measurement Object measurement |
| Special version | Parallel-beam scanning |
| Operating range | 0.1 ... 4 m (guaranteed operating range) |
| Measurement field length | 1,760 mm |
| Number of beams | 352 Piece(s) |
| Beam spacing | 5 mm |
| Light source | LED, Infrared |
| Number of connections | 1 Piece(s) |
| Plug outlet | Axial |
| Function | Connection with amplifier |
| Type of connection | Connector |
| Thread size | M12 |
| Dimension (W x H x L) | 40 mm x 1,790.8 mm x 40 mm |
| Housing material | Metal |
| Metal housing | Aluminum |
| Lens cover material | Plastic / PMMA |
| Net weight | 2,590 g |
| Type of display | LED |
| Type of configuration | Software |
| Ambient temperature, operation | 0 ... 55 °C |
| Degree of protection | IP 65 |
| Protection class | III |
| Approvals | c UL US |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 90314990 |
| ECLASS 8.0 | 27270910 |
| ECLASS 9.0 | 27270910 |
| ETIM 5.0 | EC002549 |
| ETIM 6.0 | EC002549 |