RS4-6E/P1

Safety laser scanner

Part no.: 520048

Icon Icon Icon Icon Icon Icon Icon Icon Icon
Follow-up article

Hello, we'd be happy to be of assistance to you.

We'd be happy to help you in finding a suitable alternative quickly and easily.


Please contact us via: Contact

Series ROTOSCAN RS4
Function package Extended
Functions Horizontal danger zone guarding
Monitored field pair changeover
Resolution, selectable
Start/restart interlock (RES), selectable
Start test
Vertical access guarding
Vertical point of operation guarding
Warning field monitoring
Type 3, IEC/EN 61496
SIL 2, IEC 61508
SILCL 2, IEC/EN 62061
Performance Level (PL) d, EN ISO 13849-1
PFHD 1.5E-07 per hour
Mission time 20 years, EN ISO 13849-1
Category 3, EN ISO 13849
Number of protective fields 8 Piece(s)
Type, field pair selection Via PROFIBUS
Resolution (adjustable) 30/40/50/70/150 mm
Minimum adjustable range 200 mm
Operating range at 30 mm resolution 1.6 m
Operating range at 40 mm resolution 2.2 m
Operating range at 50 mm resolution 2.8 m
Operating range at 70 mm resolution 6.25 m
Operating range at 150 mm resolution 6.25 m
Number of field pairs, switchable 8
Diffuse reflection, min. 1.8 %
Reference contour selectable Yes
Operating range 0 ... 6.25 m
Number of warning fields 8 Piece(s)
Scanning angle 190 °
Angular resolution 0.36 °
Operating range 0 ... 15 m
Object size 150 mm x 150 mm
Diffuse reflection, min. 20 %
Light source Laser, Infrared
Wavelength 905 nm
Laser class 1, IEC/EN 60825-1:2007
Transmitted-signal shape Pulsed
Pulse duration 0.003 µs
Pulse pause 40 µs
Repetition frequency 25 kHz
Lateral tolerance with mounting system -0.22 ... 0.22 °, (relative to the mounting surface)
Lateral tolerance without mounting system -0.18 ... 0.18 °, (relative to rear wall of housing)
Angular resolution 0.36 °
Scanning angle 190 °
Distance resolution 5 mm
Detection range 0 ... 50 m
Detection angle 190 °
Scanning rate 25 scans/s
Protective circuit Overvoltage protection
Supply voltage UB 24 V, DC, -30 ... 20 %, Supply acc. to IEC 742 with safe mains supply isolation and equalization for power outages of up to 20 ms acc. to EN 61496-1.
Current consumption, max. 420 mA, (use power supply unit with 2.5 A)
Power consumption, max. 10 W, For 24 V, plus output load
Fuse 1.6 A semi time-lag
Number of digital switching inputs 1 Piece(s)
Type Digital switching input
Switching voltage high, min. 16 V
Switching voltage low, max. 3 V
Switching voltage, type. 24 V
Voltage type DC
Switching current, max. 2 mA
Response time 90 ms
Response time 90 ... 650 ms
Type PROFIBUS DP, ProfiSafe
Function Safe monitoring
Classification V2
Cyclic safe data 1 B
Acyclic data Error data
Measurement values
Warnings
Number of connections 4 Piece(s)
Function Machine interface
Type of connection Connector
Thread size M12
Type Female
Material Metal
No. of pins 5 -pin
Encoding None
Function Configuration interface
Service interface
Type of connection Connector
Thread size M12
Type Female
Material Metal
No. of pins 5 -pin
Encoding B-coded
Function BUS IN
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Encoding B-coded
Dimension (W x H x L) 140 mm x 167 mm x 168 mm
Housing material Metal
Plastic
Metal housing Aluminum
Plastic housing PP black 20% GF
Lens cover material Plastic / PMMA, scratch-resistant coating
Net weight 2,250 g
Housing color Black
Yellow, RAL 1021
Type of fastening Mounting plate
Through-hole mounting
Type of display LED
Number of LEDs 5 Piece(s)
Type of configuration Software
Operational controls PC software
Ambient temperature, operation 0 ... 50 °C
Ambient temperature, storage -20 ... 60 °C
Degree of protection IP 65
Protection class II
Approvals PROFIBUS
TÜV Süd
c CSA US
c TÜV NRTL US
Test procedure for EMC in accordance with standard EN 55022
EN 61000-6-2:2005
EN 61000-6-4:2001
Test procedure for oscillation in accordance with standard EN 60068-2-6
Test procedure for continuous shock in accordance with standard IEC 60068-2-29, test Eb
Customs tariff number 85365019
ECLASS 8.0 27272705
ECLASS 9.0 27272705
ETIM 5.0 EC002550
ETIM 6.0 EC002550
EPLAN macro - zip
GSD file - zip
Configuration/diagnostic software - V 1.20 - zip
Configuration/diagnostic software - TCI2COM - zip
User's guide - TCI2COM - pdf
Operating instructions - pdf
Operating instructions - Application Note - pdf
Data sheet - pdf
Supplement to operating instructions - PROFIBUS - pdf
Software description - pdf
EC declaration of conformity - pdf
Certificate - TÜV Süd - pdf
Certificate - c TÜV NRTL US - pdf
Certificate - c CSA US - pdf