SD4T30-1200-600L
Safety light curtain transmitter
Hello, we'd be happy to be of assistance to you.
This is a combination product: receiver and transmitter of the same series are required for operation.
Please ensure that both devices are replaced with the appropriate product alternatives.
Please use the receiver's designation or part number to find an alternative transmitter/receiver combination.
Cascading | Fixed cascading, L-shape, 90° |
Functions | 2 transmission channels, selectable |
Type | 4, IEC/EN 61496 |
SIL | 3, IEC 61508 |
SILCL | , IEC/EN 62061 |
Mission time | , EN ISO 13849-1 |
Resolution | 30 mm |
Operating range | 0.5 ... 6.75 m |
Protective field height, fork 1 | 1,200 mm |
Protective field height, fork 2 | 600 mm |
Synchronization | Optical between transmitter and receiver |
Light source | LED |
Supply voltage UB | 24 V, DC |
Type | Digital switching input |
Voltage type | DC |
Type of connection | Connector |
Thread size | M12 |
Material | Metal |
No. of pins | 5 -pin |
Housing material | Metal |
Type of display | LED |
Customs tariff number | 85365019 |
ECLASS 8.0 | 27272704 |
ECLASS 9.0 | 27272704 |
ETIM 5.0 | EC002549 |
ETIM 6.0 | EC002549 |