TKZ 25
Reflector
Part no.:
50129076
Delivery time approx. 10 business days
| Design | Round |
| Triple reflector size | 2.3 mm |
| Mounting dimension, thickness | 7 mm |
| Mounting dimension, diameter | 26.2 mm |
| Reflective surface, diameter | 23 mm |
| Reflector material | Plastic |
| Material of base material | Plastic |
| Polarization-changing | Yes |
| Chemical designation, reflector material | PMMA |
| Structure, active surface | Triple |
| Net weight | 3 g |
| Type of fastening | Clip |
| Suitable for bore hole diameter | 6 ... 7 mm |
| Suitable for material thickness | 0.5 ... ∞ |
| Ambient temperature, operation | -40 ... 65 °C |
| Processing temperature | 0 ... 70 °C |
| Customs tariff number | 90029000 |
| ECLASS 5.1.4 | 27279203 |
| ECLASS 8.0 | 27279203 |
| ECLASS 9.0 | 27273601 |
| ECLASS 10.0 | 27273601 |
| ECLASS 11.0 | 27273601 |
| ECLASS 12.0 | 27273601 |
| ECLASS 13.0 | 27273601 |
| ECLASS 14.0 | 27273601 |
| ECLASS 15.0 | 27273601 |
| ETIM 5.0 | EC002467 |
| ETIM 6.0 | EC002467 |
| ETIM 7.0 | EC002467 |
| ETIM 8.0 | EC002467 |
| ETIM 9.0 | EC002467 |
| ETIM 10.0 | EC002467 |