Standard reflectors
Different reflectors in various designs with reflective element sizes from 2.3 mm to 4 mm for sensors with medium to large light spot.
Overview
Article list
Article list
Product selector
Filter
Results list: 48 products found
TK 40 x180.1-Set
Reflector
Part no.:
50130291
- Type of fastening: Rear side can be glued
- Reflective surface, width: 36 mm
- Reflective surface, height: 176 mm
TK 100 x100-Set
Reflector
Part no.:
50130290
- Type of fastening: Supplied mounting bracket, Rear side can be glued
- Reflective surface, width: 96 mm
- Reflective surface, height: 96 mm
TK 50 x100-Set
Reflector
Part no.:
50130289
- Type of fastening: Rear side can be glued
- Reflective surface, width: 46 mm
- Reflective surface, height: 96 mm
TKS 40x60.A
Reflector set
Part no.:
50125455
- Type of fastening: Screw type, Adhesive
- Reflective surface, width: 36.8 mm
- Reflective surface, height: 55.8 mm
TKS 40x60.1.AF
Reflector
Part no.:
50120538
- Type of fastening: Through-hole mounting, Adhesive
- Reflective surface, width: 37 mm
- Reflective surface, height: 56 mm
TKS 40x60.UV.HT
Reflector
Part no.:
50114363
- Type of fastening: Through-hole mounting, Adhesive
- Reflective surface, width: 37 mm
- Reflective surface, height: 56 mm
TKS 50x50.UV.HT
Reflector
Part no.:
50113421
- Type of fastening: Through-hole mounting, Adhesive
- Reflective surface, width: 47.25 mm
- Reflective surface, height: 48 mm
TKS 50x50.1.HT
Reflector
Part no.:
50113309
- Type of fastening: Through-hole mounting, Adhesive
- Reflective surface, width: 47 mm
- Reflective surface, height: 48 mm
Part data of: 20/09/2026