HCR 210-C1-020/SET
Mobile 2D-code reader
Applies to standard order quantities.
| Series | HCR 210 |
| Contains | 1x USB interconnection cable 2 m |
| Code types, readable | 2/5 Interleaved Codabar Codablock Code 39 Code 93 Code 128 Data Matrix Code DotCode EAN 8/13 EAN 128 EAN Addendum GS1 Databar GS1 Databar Expanded GS1 Databar Limited GS1 Databar Omnidirectional GS1 Databar Stacked GS1 Databar Truncated QR code UPC |
| Reading distance | 35 ... 400 mm |
| Light source | LED, White |
| Camera resolution, horizontal | 1,280 px |
| Camera resolution, vertical | 1,024 px |
| Opening angle, x-axis | 43 ° |
| Opening angle, y-axis | 36 ° |
| Bar code contrast (PCS) | 30 % |
| Modulus size | 0.127 ... 0.508 mm |
| Supply voltage UB | 5 V, DC |
| Power consumption, max. | 2 W |
| Rated operating current | 260 mA |
| Type | USB, RS 232 |
| Function | Process |
| Function | Process |
| Type of connection | RJ41 |
| Dimension (W x H x L) | 70 mm x 107 mm |
| Housing material | Plastic |
| Net weight | 150 g |
| Ambient temperature, operation | 0 ... 40 °C |
| Ambient temperature, storage | -20 ... 60 °C |
| Relative humidity (non-condensing) | 5 ... 85 % |
| Customs tariff number | 84719000 |
| ECLASS 5.1.4 | 27280101 |
| ECLASS 8.0 | 27280101 |
| ECLASS 9.0 | 27280101 |
| ECLASS 10.0 | 27280101 |
| ECLASS 11.0 | 27280101 |
| ECLASS 12.0 | 27280101 |
| ECLASS 13.0 | 27280101 |
| ECLASS 14.0 | 27280101 |
| ECLASS 15.0 | 27280101 |
| ECLASS 16.0 | 27280101 |
| ETIM 5.0 | EC002550 |
| ETIM 6.0 | EC002550 |
| ETIM 7.0 | EC002550 |
| ETIM 8.0 | EC002550 |
| ETIM 9.0 | EC002550 |
| ETIM 10.0 | EC002550 |
| UNSPSC 26.08 | 43211701 |