Multi-purpose hand-held scanners
Hand-held scanners for reading codes for general applications are especially well suited for reading bar codes in dry and clean environments as well as in rooms with temperatures between 0°C and 50°C. Typical applications include the storing of articles, order processing or order picking. The degree of protection of the housing goes to IP 42; cable-connected versions are available with RS232 or USB interface as well as wireless scanners with Bluetooth. Configuration using configuration codes or software is possible.
Overview
Article list
Article list
Product selector
Filter
Results list: 5 products found
IT 1472g-2D-2 USB-KIT
Wireless mobile 2D-code reader
Part no.:
50144031
- Series: IT147xg
- Interface: PS/2, RS 232, USB
- Code types, readable: GS1 Databar, 2/5 Interleaved, Aztec, Codabar, Coda...
IT 1470g-2D-2USB-KIT
Mobile 2D-code reader
Part no.:
50143601
- Series: IT147xg
- Interface: RS 232, USB
- Code types, readable: GS1 Databar Omnidirectional, 2/5 Interleaved, Coda...
IT 1470g-2D-2
Mobile 2D-code reader
Part no.:
50143599
- Series: IT147xg
- Interface: RS 232, USB
- Code types, readable: Codabar, 2/5 Interleaved, Codablock, Code 128, Cod...
IT 1472g-1D-2 USB-KIT
Wireless mobile bar code reader
Part no.:
50143597
- Series: IT147xg
- Interface: PS/2, RS 232, USB
- Code types, readable: GS1 Databar Limited, 2/5 Interleaved, Codabar, Cod...
IT 1400g PDF-2-USB-KIT
Mobile bar code reader
Part no.:
50141806
- Series: IT14xx
- Interface: RS 232, USB
- Code types, readable: Code 39, 2/5 Interleaved, Codabar, Codablock, Code...
Part data of: 26/06/2025