UDC-1000-S2
Device column
Applies to standard order quantities.
| Series | UDC |
| Contains | BT-P40 clamp bracket, 2x Mounting kit for floor assembly |
| Suitable for | MLC 500, MLC 300 safety light curtains MLD 500, MLD 300 multiple light beam safety devices |
| Type, columns and mirrors | Device column |
| Functions | Adjustable, 3 directions Mounting and protection of light curtains and multiple light beam devices |
| Dimension (W x H x L) | 160 mm x 1,060 mm x 149 mm |
| Housing material | Metal Plastic |
| Metal housing | Aluminum |
| Net weight | 4,400 g |
| Housing color | Yellow, RAL 1021 |
| Type of fastening | Floor mounting Mounting plate |
| Mechanical reset function | Yes |
| Column height without foot | 1,000 mm |
| Exterior mounting of accessories | Lateral Rear |
| Customs tariff number | 76042990 |
| ECLASS 5.1.4 | 27279290 |
| ECLASS 8.0 | 27279290 |
| ECLASS 9.0 | 27279090 |
| ECLASS 10.0 | 27273792 |
| ECLASS 11.0 | 27273792 |
| ECLASS 12.0 | 27273792 |
| ECLASS 13.0 | 27273792 |
| ECLASS 14.0 | 27273792 |
| ECLASS 15.0 | 27273792 |
| ECLASS 16.0 | 27273792 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |
| UNSPSC 26.08 | 31242100 |