Device columns
The robust DC and UDC device columns enable easy, freestanding mounting of the MLD multiple light beam safety devices and MLC safety light curtains. The UDC models have additional spring elements in the base of the columns. They absorb mechanical impacts and reset the columns automatically to their initial position. Alignment or repair work is unnecessary. If necessary, muting sensor sets can be attached extremely easily on all columns.
Overview
Article list
Article list
Product selector
Filter
Results list: 17 products found
UDC-1140-S2
Device column
Part no.:
549879
- Column height without foot: 1,140 mm
- Mechanical reset function: Yes
- Suitable for: MLC 500, MLC 300 safety light curtains, MLD 500, M...
UDC-2100-S2
Device column
Part no.:
549867
- Column height without foot: 2,100 mm
- Mechanical reset function: Yes
- Suitable for: MLC 500, MLC 300 safety light curtains, MLD 500, M...
UDC-3100-S2
Device column
Part no.:
549865
- Column height without foot: 3,100 mm
- Mechanical reset function: Yes
- Suitable for: MLD 500, MLD 300 multiple light beam safety device...
UDC-2500-S2
Device column
Part no.:
549857
- Column height without foot: 2,500 mm
- Mechanical reset function: Yes
- Suitable for: MLD 500, MLD 300 multiple light beam safety device...
UDC-1000-S2
Device column
Part no.:
549856
- Column height without foot: 1,000 mm
- Mechanical reset function: Yes
- Suitable for: MLD 500, MLD 300 multiple light beam safety device...
UDC-900-S2
Device column
Part no.:
549855
- Column height without foot: 840 mm
- Mechanical reset function: Yes
- Suitable for: MLD 500, MLD 300 multiple light beam safety device...
UDC-1900-S2
Device column
Part no.:
549854
- Column height without foot: 1,900 mm
- Mechanical reset function: Yes
- Suitable for: MLD 500, MLD 300 multiple light beam safety device...
UDC-1600-S2
Device column
Part no.:
549853
- Column height without foot: 1,600 mm
- Mechanical reset function: Yes
- Suitable for: MLD 500, MLD 300 multiple light beam safety device...
UDC-1300-S2
Device column
Part no.:
549852
- Column height without foot: 1,300 mm
- Mechanical reset function: Yes
- Suitable for: MLD 500, MLD 300 multiple light beam safety device...
DC-1070-S2
Device column
Part no.:
549627
- Column height without foot: 1,070 mm
- Mechanical reset function: No
- Suitable for: MLD 500, MLD 300 multiple light beam safety device...
DC-1140-S2
Device column
Part no.:
549626
- Column height without foot: 1,140 mm
- Mechanical reset function: No
- Suitable for: MLD 500, MLD 300 multiple light beam safety device...
DC-2500-S2
Device column
Part no.:
549625
- Column height without foot: 2,500 mm
- Mechanical reset function: No
- Suitable for: MLD 500, MLD 300 multiple light beam safety device...
Part data of: 20/09/2026