CR110M2/R2
Stationary bar code reader
| Series | CR110 |
| Chip | CCD |
| Functions | Alignment mode I/O LED indicator Multiple read / MultiScan Output format selectable Reading gate control |
| Code types, readable | 2/5 Interleaved Codabar Code 39 Code 93 Code 128 EAN/UPC EAN 128 EAN Addendum Pharmacode |
| Scanning rate, typical | 780 scans/s |
| Reading distance | 20 ... 72 mm |
| Light source | LED, Red |
| Wavelength | 624 nm |
| Modulus size | 0.15 ... 0.5 mm |
| Reading method | Line scanner |
| Scanning rate | 780 scans/s |
| Beam deflection | Via prism |
| Light beam exit | Front |
| Supply voltage UB | 5 V, DC, -10 ... 10 % |
| Current consumption, max. | 250 mA |
| Number of digital switching inputs | 1 Piece(s) |
| Number of digital switching outputs | 1 Piece(s) |
| Switching current, max. | 20 mA |
| Type | RS 232 |
| Function | Process |
| Transmission protocol | Adjustable |
| Type | RS 232 |
| Function | Service |
| Number of connections | 1 Piece(s) |
| Function | Data interface Signal IN Signal OUT Voltage supply |
| Type of connection | Cable |
| Cable length | 2,000 mm |
| Number of conductors | 6 -wire |
| AWG | 28 |
| Design | Cubic |
| Dimension (W x H x L) | 55 mm x 20 mm x 47 mm |
| Housing material | Metal |
| Metal housing | Sheet metal plate shaped |
| Lens cover material | Plastic |
| Net weight | 200 g |
| Housing color | Silver |
| Type of fastening | Fastening on back Side mounting with thread |
| Type of display | LED |
| Number of LEDs | 1 Piece(s) |
| Ambient temperature, operation | 0 ... 45 °C |
| Ambient temperature, storage | -25 ... 60 °C |
| Relative humidity (non-condensing) | 90 % |
| Degree of protection | IP 40 |
| Protection class | III |
| Approvals | cUR us |
| Test procedure for EMC in accordance with standard | EN 55022 EN 55024 EN 61000-4-2, -3, -4, -6 FCC 15-CFR 47 Part 15 (09-07-2015) Limits Class B |
| Customs tariff number | 84719000 |
| ECLASS 5.1.4 | 27280102 |
| ECLASS 8.0 | 27280102 |
| ECLASS 9.0 | 27280102 |
| ECLASS 10.0 | 27280102 |
| ECLASS 11.0 | 27280102 |
| ECLASS 12.0 | 27280102 |
| ECLASS 13.0 | 27280102 |
| ECLASS 14.0 | 27280102 |
| ECLASS 15.0 | 27280102 |
| ECLASS 16.0 | 27280102 |
| ETIM 5.0 | EC002550 |
| ETIM 6.0 | EC002550 |
| ETIM 7.0 | EC002550 |
| ETIM 8.0 | EC002550 |
| ETIM 9.0 | EC002550 |
| ETIM 10.0 | EC002550 |
| UNSPSC 26.08 | 43211701 |