K-Y1 M12A-10m-M12A-S-PUR
Interconnection cable
Part no.:
50122336
Delivery time approx. 10 business days
| Suitable for | CML700i light curtains |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Version | Axial |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Version | Axial |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| No. of pins | 8 -pin |
| Encoding | A-coded |
| Version | Axial |
| Shielded | Yes |
| Cable length fork 1 | 10,000 mm |
| Cable length fork 2 | 150 mm |
| Sheathing material | PUR |
| Suitability for drag chains | Yes |
| Traverse rate | Max. 3.3 m/s with horiz. traverse path of 5m and and max. acceleration of 5m/s² |
| Net weight | 359 g |
| Customs tariff number | 85444290 |
| ECLASS 5.1.4 | 27279201 |
| ECLASS 8.0 | 27279218 |
| ECLASS 9.0 | 27060311 |
| ECLASS 10.0 | 27060311 |
| ECLASS 11.0 | 27060311 |
| ECLASS 12.0 | 27060311 |
| ECLASS 13.0 | 27060311 |
| ECLASS 14.0 | 27060311 |
| ECLASS 15.0 | 27060311 |
| ETIM 5.0 | EC001855 |
| ETIM 6.0 | EC001855 |
| ETIM 7.0 | EC001855 |
| ETIM 8.0 | EC001855 |
| ETIM 9.0 | EC001855 |
| ETIM 10.0 | EC001855 |