Y-distribution cables
Short cables for signal distribution to another device.
Overview
Article list
Article list
Product selector
Filter
Results list: 24 products found
KY DCR 108
Interconnection cable
Part no.:
50154484
- Suitable for: Connection for communication and power, DCR 100i (...
- Encoding: A-coded
- Cable length: 3,000 mm
KB 232-4 IT19xx
Interconnection cable
Part no.:
50150842
- Suitable for: IT 1911i series mobile 2D-code readers, IT 1300 se...
- Interface: TTL
- Cable length: 5,000 mm
KY IVS 1048-IL
Interconnection cable
Part no.:
50148539
- Suitable for: Connection for sensor and illumination, IVS 1000i ...
- Encoding: A-coded -  A-coded -  A-coded
KY-HS-DDS-D9AJ2ARAA-020-T1
Interconnection cable
Part no.:
50138358
- Suitable for: HS 66x8
- Interface: RS 232
- Cable length: 2,000 mm
KY-HS-SDS-U4AJ2ARAA-020-T1
Interconnection cable
Part no.:
50138356
- Suitable for: HS 66x8
- Interface: USB
- Cable length: 2,000 mm
KY-S-SDD-25A25A24A-100-P1-X01
Interconnection cable
Part no.:
50136275
- Encoding: A-coded -  A-coded -  A-coded
- Cable length: 500 mm
KDS CR-SUB-9A-RJ41-A-T0-024-C
Interconnection cable
Part no.:
50130488
- Suitable for: HCR 6200 series mobile 2D-code readers
- Interface: RS 232, TTL
- Cable length: 2,400 mm
KB 232-3 IT190x
Interconnection cable
Part no.:
50128800
- Suitable for: IT 1900g series mobile 2D-code readers, IT 1300 se...
- Interface: RS 232, TTL
- Cable length: 5,000 mm
K-YPB M12A-M12A-S-PUR
Interconnection cable
Part no.:
50123263
- Suitable for: CML700i light curtains
- Interface: PROFIBUS DP
- Encoding: B-coded -  B-coded -  B-coded
K-Y1 M12A-20m-M12A-S-PUR
Interconnection cable
Part no.:
50122337
- Suitable for: CML700i light curtains
- Encoding: A-coded -  A-coded -  A-coded
K-Y1 M12A-10m-M12A-S-PUR
Interconnection cable
Part no.:
50122336
- Suitable for: CML700i light curtains
- Encoding: A-coded -  A-coded -  A-coded
K-YCN M12A-M12A-S-PUR
Interconnection cable
Part no.:
50118185
- Suitable for: CML700i light curtains
- Interface: CANopen
- Encoding: A-coded -  A-coded -  A-coded
Part data of: 20/09/2026