RD800-MSCA-M12R
Safety transponder
Part no.:
63002010
2 Working Days
| Series | RD800 |
| Application | Individual use Series use |
| Code type | Standard code |
| SIL | Up to 3, IEC 61508 |
| SILCL | Up to 3, IEC/EN 62061 |
| Performance Level (PL) | Up to and including e, EN ISO 13849-1 |
| MTTFd | 4,077 years, EN ISO 13849-1 |
| PFHD | 1.45E-09 per hour |
| Mission time | 20 years, EN ISO 13849-1 |
| Category | Up to and including 4, EN ISO 13849 |
| DC | High |
| Protective circuit | Cross circuit protection Short circuit protected |
| Pulse resistance | 1,500 V |
| Usage category at DC 12 | Ue 24 V, Ie 0.25 A, EN 60947-5-1 |
| Supply voltage UB | 24 V, DC, -15 ... 10 % |
| Current consumption, max. | 250 mA |
| Power consumption, max. | 1 W |
| Nominal current, min. | 0.5 mA |
| Overvoltage category | III |
| Fuse, external | 1 A |
| Fuse, internal | 0.75 A polyfuse (O1 + O2 + O3) |
| Rated insulation voltage | 32 V DC |
| Conventional thermal current, max. | 0.25 A |
| Number of digital switching inputs | 2 Piece(s) |
| Type | Digital switching input |
| Switching voltage, type. | 24 V |
| Voltage type | DC |
| Current consumption, max. | 5 mA |
| Number of safety-related switching outputs (OSSDs) | 2 Piece(s) |
| Number of digital switching outputs | 1 Piece(s) |
| Switching power, max. | 6 W |
| Type | Safety-related switching output OSSD |
| Switching voltage, type. | 24 V |
| Voltage type | DC |
| Output current, max. | 250 mA |
| Test-pulse length, max. | 0.3 ms |
| Capacitance, max. between an output and GND | 200 nF |
| Capacitance, max. between two outputs | 200 nF |
| Switching element | Transistor, PNP |
| Switching element | Transistor, PNP |
| Type | Digital switching output |
| Switching voltage, type. | 24 V |
| Voltage type | DC |
| Switching current, max. | 100 mA |
| Switching element | Transistor, PNP |
| Function | Signal output |
| Reaction time after removing the actuator, min. | 80 ms |
| Reaction time after removing the actuator, max. | 150 ms |
| Reaction time after shutdown, input, min. | 7 ms |
| Reaction time after shutdown, input, max. | 12 ms |
| Number of connections | 1 Piece(s) |
| Function | Connection with PLC Signal OUT Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 8 -pin |
| Encoding | A-coded |
| Plug outlet | On right side |
| Length of connection cable, max. | 50 m |
| Design | Cubic |
| Dimension (W x H x L) | 25 mm x 18 mm x 72 mm |
| Housing material | Plastic |
| Plastic housing | PA 66 |
| Net weight | 57 g |
| Housing color | Black |
| Type of fastening | Through-hole mounting |
| Switching hysteresis, max. | 2.4 mm |
| Assured cut-out distance (Sar), min. | 16 mm |
| Assured cut-in distance (Sao), max. | 10 mm |
| Nominal switch-off distance, max. | 14 mm |
| Nominal operating distance, max. | 12 mm |
| Distance between two systems (sensor, actuator), min. | 50 mm |
| Repeatability, max. | 1.2 mm |
| Screw tightening torque | 0.8 ... 2 N·m |
| Type of display | LED |
| Number of LEDs | 4 Piece(s) |
| Ambient temperature, operation | -25 ... 70 °C |
| Ambient temperature, storage | -25 ... 85 °C |
| Degree of contamination | 3, EN 60947-1 |
| Degree of protection | IP 67 IP 69K |
| Approvals | TÜV Süd c UL US |
| Test procedure for shock in accordance with standard | EN 60068-2-27 |
| Test procedure for vibration in accordance with standard | EN 60068-2-6 |
| Customs tariff number | 85369095 |
| ECLASS 5.1.4 | 27272403 |
| ECLASS 8.0 | 27272403 |
| ECLASS 9.0 | 27272403 |
| ECLASS 10.0 | 27272403 |
| ECLASS 11.0 | 27272403 |
| ECLASS 12.0 | 27274601 |
| ECLASS 13.0 | 27274601 |
| ECLASS 14.0 | 27274601 |
| ECLASS 15.0 | 27274601 |
| ETIM 5.0 | EC001829 |
| ETIM 6.0 | EC001829 |
| ETIM 7.0 | EC001829 |
| ETIM 8.0 | EC001829 |
| ETIM 9.0 | EC001829 |
| ETIM 10.0 | EC001829 |
3D-CAD model - zip
EPLAN macro - edz