RD800
Extra installation measures to protect against tampering are therefore no longer necessary. Even with just one device, the RD 800 achieve performance level PL e in accordance with EN ISO 13849-1. The OSSD outputs make it easy to integrate the devices in the safety circuit.
The RD800 safety transponders with RFID-coded actuator offer optimum tampering protection. Extra installation measures to protect against tampering are therefore no longer necessary. Even with just one device, the RD800 achieve performance level PL e in accordance with EN ISO 13849-1. The OSSD outputs make it easy to integrate the devices in the safety circuit.
Advantages for you
- Wear-free operation and long life expectancy: even with frequent operating cycles
- Optimum protection against manipulation: The RFID‑coded actuators offer optimum protection against manipulation. Extra installation measures are therefore no longer necessary
- Performance level e: Performance level e in accordance with EN ISO 13849-1 is already achieved with just one device
- Wider operating area from various directions:
- for maximum flexibility when installing
- supports applications with large tolerances
- ensures reliable operation, even if mechanical properties change over time
Highlights
LEDs for fast status information and diagnosis
The integrated LEDs allow easy reading of the sensor status. It can thus be quickly recognized whether the device is active or the door is open, and at which point the safety chain has been interrupted. Internal device information is also clearly visible.
Application
Monitoring of doors and flaps, with high protection against manipulation
Requirement:
The closed state of safety guards such as doors or flaps must be monitored. EN ISO 14119 stipulates that measures to protect against manipulation must also be provided. If this is not possible through constructive measures, the sensor must have a high level of protection against manipulation.
Solution:
The RD800 contactless safety transponders with RFID coding offer maximum protection against manipulation. With their OSSD outputs, they are also easy to integrate in the safety circuit.
Technical properties
| RD800 | ||
| Type 4 interlock device / contactless actuation in accordance with EN ISO 14119 | ||
| High-strength plastic housing, degrees of protection IP 67 / IP 69K | ||
| Actuator with low or high coding level in accordance with EN ISO 14119 | ||
| Performance level PL e, category 4 in acc. with EN ISO 13849-1 with a single device | ||
| OSSD safety outputs, series connection possible | ||
| Laser inscription, permanently legible even under harsh conditions | ||
| LEDs for status display on sensor and signal output | ||
| Models with programming input for teaching-in actuators | ||
| Connection via cable or M12 connector |
Article list
- Codeart: Flexible programming
- Anschluss: Connector, M12, On left side
- Codeart: Flexible programming
- Anschluss: Connector, M12, On right side
- Codeart: Standard code
- Anschluss: Connector, M12, On left side
- Codeart: Standard code
- Anschluss: Connector, M12, On right side
- Codeart: Unique code
- Anschluss: Connector, M12, On left side
- Codeart: Unique code
- Anschluss: Connector, M12, On right side