TKS 40x60.A
Reflector set
Part no.:
50125455
2 Working Days
| Contains | 10x |
| Design | Rectangular |
| Triple reflector size | 2.3 mm |
| Mounting dimension, width | 40.4 mm |
| Mounting dimension, height | 60 mm |
| Mounting dimension, thickness | 7.2 mm |
| Reflective surface, height | 55.8 mm |
| Reflective surface, width | 36.8 mm |
| Reflector material | Plastic |
| Material of base material | Plastic |
| Polarization-changing | Yes |
| Chemical designation, reflector material | PMMA8N |
| Structure, active surface | Triple |
| Net weight | 36 g |
| Type of fastening | Adhesive Screw type |
| Ambient temperature, operation | -20 ... 65 °C |
| Customs tariff number | 90029000 |
| ECLASS 5.1.4 | 27279203 |
| ECLASS 8.0 | 27279203 |
| ECLASS 9.0 | 27273601 |
| ECLASS 10.0 | 27273601 |
| ECLASS 11.0 | 27273601 |
| ECLASS 12.0 | 27273601 |
| ECLASS 13.0 | 27273601 |
| ECLASS 14.0 | 27273601 |
| ECLASS 15.0 | 27273601 |
| ETIM 5.0 | EC002467 |
| ETIM 6.0 | EC002467 |
| ETIM 7.0 | EC002467 |
| ETIM 8.0 | EC002467 |
| ETIM 9.0 | EC002467 |
| ETIM 10.0 | EC002467 |