BT Stand 8 IT 190x
Mounting bracket
Applies to standard order quantities.
| Suitable for product group | Mobile code readers |
| Suitable for | IT 1900g series mobile 2D-code readers IT 1902g series mobile 2D-code readers |
| Functions | Activation of presentation mode |
| Design | Cubic |
| Dimension (W x H x L) | 130 mm x 150 mm x 185 mm |
| Net weight | 380 g |
| Design of mounting device | Table foot |
| Type of fastening, at system | Self-supporting |
| Type of fastening, at device | insertable |
| Mounting device material | Plastic |
| Customs tariff number | 84733080 |
| ECLASS 5.1.4 | 27279202 |
| ECLASS 8.0 | 27279202 |
| ECLASS 9.0 | 27273701 |
| ECLASS 10.0 | 27273701 |
| ECLASS 11.0 | 27273701 |
| ECLASS 12.0 | 27273701 |
| ECLASS 13.0 | 27273701 |
| ECLASS 14.0 | 27273701 |
| ECLASS 15.0 | 27273701 |
| ECLASS 16.0 | 27273701 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |
| UNSPSC 26.08 | 31242100 |