BT Wallholder HS65x8
Wall mount
Part no.:
50120444
Delivery time approx. 10 business days
| Suitable for product group | Mobile code readers |
| Suitable for | HS 65x8 HS 66x8 IT 1280i series mobile bar code readers IT 1450g series mobile bar code readers IT 1452g series mobile bar code readers IT 1900g series mobile 2D-code readers IT 1902g series mobile 2D-code readers IT 1910 series mobile 2D-code readers IT 1911i series mobile 2D-code readers |
| Design | Cubic |
| Dimension (W x H x L) | 99.5 mm x 30 mm x 114 mm |
| Net weight | 47 g |
| Housing color | Gray |
| Design of mounting device | Wall mounting |
| Type of fastening, at system | Through-hole mounting |
| Type of fastening, at device | insertable |
| Mounting device material | Plastic |
| Customs tariff number | 84733080 |
| ECLASS 5.1.4 | 27279202 |
| ECLASS 8.0 | 27279202 |
| ECLASS 9.0 | 27273701 |
| ECLASS 10.0 | 27273701 |
| ECLASS 11.0 | 27273701 |
| ECLASS 12.0 | 27273701 |
| ECLASS 13.0 | 27273701 |
| ECLASS 14.0 | 27273701 |
| ECLASS 15.0 | 27273701 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |