Lens S-M12-4F4
Lens
Applies to standard order quantities.
| Suitable for | IVS 1000i & DCR 1000i |
| Working range | 65 ... 150 mm |
| Focal length | 3.6 mm |
| Lens mount | S-Mount |
| F-stop (F) | 4 |
| Diaphragm type | Fixed |
| Wavelength | 400 ... 950 nm |
| Resolution | 5 megapixel |
| Sensor size | 1 / 2.5'' |
| Primary plane, object side | 16.642 mm |
| Primary plane, image side | 3.59 mm |
| Opening angle, object side | 55.44 ° |
| Opening angle, image side | 9.77 ° |
| Note | Due to the wide opening angle, the lens cannot be used with a cover hood. The degree of protection of the sensor without cover hood is IP40. |
| Design | Cylindrical |
| Thread size | M12 x 0.5 mm |
| Net weight | 14 g |
| Housing color | Black |
| Ambient temperature, operation | -20 ... 60 °C |
| Customs tariff number | 90021900 |
| ECLASS 5.1.4 | 27310203 |
| ECLASS 8.0 | 27310203 |
| ECLASS 9.0 | 27310203 |
| ECLASS 10.0 | 27273603 |
| ECLASS 11.0 | 27273603 |
| ECLASS 12.0 | 27273603 |
| ECLASS 13.0 | 27273603 |
| ECLASS 14.0 | 27273603 |
| ECLASS 15.0 | 27273603 |
| ECLASS 16.0 | 27273603 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |
| UNSPSC 26.08 | 31241501 |