Lenses
Overview
Article list
Article list
Product selector
Filter
Results list: 8 products found
Lens S-M12-25F8
Lens
Part no.:
50148548
- Working range: 350 ... 2,000 mm
- Resolution: 3 megapixel
- Sensor size: 1 / 2''
Lens S-M12-25F4
Lens
Part no.:
50148547
- Working range: 500 ... 2,000 mm
- Resolution: 3 megapixel
- Sensor size: 1 / 2''
Lens S-M12-16F8
Lens
Part no.:
50148546
- Working range: 200 ... 1,300 mm
- Resolution: 2 megapixel
- Sensor size: 1 / 3''
Lens S-M12-16F4
Lens
Part no.:
50148545
- Working range: 300 ... 1,300 mm
- Resolution: 2 megapixel
- Sensor size: 1 / 3''
Lens S-M12-8F8
Lens
Part no.:
50148544
- Working range: 100 ... 600 mm
- Resolution: 5 megapixel
- Sensor size: 1 / 2.5''
Lens S-M12-8F4
Lens
Part no.:
50148543
- Working range: 150 ... 600 mm
- Resolution: 1 megapixel
- Sensor size: 1 / 3''
Lens S-M12-4F8
Lens
Part no.:
50148542
- Working range: 45 ... 150 mm
- Resolution: 5 megapixel
- Sensor size: 1 / 2.5''
Lens S-M12-4F4
Lens
Part no.:
50148541
- Working range: 65 ... 150 mm
- Resolution: 5 megapixel
- Sensor size: 1 / 2.5''
Part data of: 05/11/2026