CR50M2/R2-S5
Stationary bar code reader
Applies to standard order quantities.
| Series | CR50 |
| Code types, readable | 2/5 Interleaved Codabar Code 39 Code 93 Code 128 EAN/UPC EAN 8/13 EAN 128 GS1 Databar UPC |
| Scanning rate, typical | 330 scans/s |
| Reading distance | 40 ... 250 mm |
| Light source | LED, Red |
| Wavelength | 617 nm |
| Modulus size | 0.1 ... 0.5 mm |
| Reading method | Line scanner |
| Beam deflection | Via prism |
| Light beam exit | Front |
| Supply voltage UB | 4.5 ... 5.5 V, DC |
| Current consumption, max. | 120 mA |
| Number of digital switching outputs | 1 Piece(s) |
| Function | DATA VALID |
| Type | USB, RS 232 |
| Function | Process |
| Transmission protocol | Adjustable |
| Function | Process |
| Type | USB |
| Function | Configuration via software |
| Number of connections | 1 Piece(s) |
| Function | Data interface Service interface Signal IN Signal OUT Voltage supply |
| Type of connection | Terminal |
| Design | Cubic |
| Dimension (W x H x L) | 22.5 mm x 14 mm x 33 mm |
| Housing material | Plastic |
| Lens cover material | Plastic |
| Net weight | 10 g |
| Type of fastening | Fastening thread |
| Type of display | Buzzer |
| Type of configuration | Software |
| Ambient temperature, operation | 0 ... 50 °C |
| Ambient temperature, storage | -20 ... 60 °C |
| Relative humidity (non-condensing) | 5 ... 95 % |
| Extraneous light protection, max. | 100,000 lx |
| Customs tariff number | 84719000 |
| ECLASS 5.1.4 | 27280102 |
| ECLASS 8.0 | 27280102 |
| ECLASS 9.0 | 27280102 |
| ECLASS 10.0 | 27280102 |
| ECLASS 11.0 | 27280102 |
| ECLASS 12.0 | 27280102 |
| ECLASS 13.0 | 27280102 |
| ECLASS 14.0 | 27280102 |
| ECLASS 15.0 | 27280102 |
| ECLASS 16.0 | 27280102 |
| ETIM 5.0 | EC002550 |
| ETIM 6.0 | EC002550 |
| ETIM 7.0 | EC002550 |
| ETIM 8.0 | EC002550 |
| ETIM 9.0 | EC002550 |
| ETIM 10.0 | EC002550 |
| UNSPSC 26.08 | 43211701 |