LV462C/24
Fiber optic amplifier
Applies to standard order quantities.
| Series | 462C |
| Suitable for | Glass fiber optics Plastic fiber optics |
| Light source | LED, Red |
| Wavelength | 623 nm |
| Transmitted-signal shape | Pulsed |
| Protective circuit | Polarity reversal protection Short circuit protected |
| Fiber optic connection | Clamp |
| Supply voltage UB | 12 ... 24 V, DC |
| Residual ripple | 0 ... 10 %, From UB |
| Open-circuit current | 0 ... 50 mA |
| Number of digital switching outputs | 2 Piece(s) |
| Type | Digital switching output |
| Voltage type | DC |
| Switching current, max. | 100 mA |
| Switching voltage | high: ≥(UB-2.5V) low: ≤ 2.5 V |
| Switching element | Transistor, NPN |
| Switching principle | Light/dark switchable |
| Switching element | Transistor, PNP |
| Switching principle | Light/dark switchable |
| Switching frequency PO1 - PO2 | 250 Hz |
| Switching frequency PO3 - PO5 | 1,500 Hz |
| Response time PO1 - PO2 | 2 ms |
| Response time PO3 - PO5 | 0.33 ms |
| Switch-on/-off delay | Switch-on/-off delay |
| Readiness delay | 500 ms |
| Number of connections | 1 Piece(s) |
| Function | Signal OUT Voltage supply |
| Type of connection | Cable |
| Cable length | 2,000 mm |
| Cable color | Black |
| Number of conductors | 4 -wire |
| Design | Cubic |
| Dimension (W x H x L) | 10 mm x 33 mm x 79.4 mm |
| Housing material | Plastic |
| Plastic housing | ABS |
| Net weight | 65 g |
| Housing color | Black |
| Type of fastening | Via optional mounting device |
| Type of display | LED |
| Number of LEDs | 1 Piece(s) |
| Operational controls | Control buttons |
| Function of the operational control | Sensitivity adjustment Switching range adjustment |
| Ambient temperature, operation | -10 ... 60 °C |
| Relative humidity (non-condensing) | 35 ... 85 % |
| Degree of protection | IP 50 |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85423390 |
| ECLASS 5.1.4 | 27270905 |
| ECLASS 8.0 | 27270905 |
| ECLASS 9.0 | 27270905 |
| ECLASS 10.0 | 27270905 |
| ECLASS 11.0 | 27270905 |
| ECLASS 12.0 | 27270905 |
| ECLASS 13.0 | 27270905 |
| ECLASS 14.0 | 27270905 |
| ECLASS 15.0 | 27270905 |
| ECLASS 16.0 | 27270905 |
| ETIM 5.0 | EC002651 |
| ETIM 6.0 | EC002651 |
| ETIM 7.0 | EC002651 |
| ETIM 8.0 | EC002651 |
| ETIM 9.0 | EC002651 |
| ETIM 10.0 | EC002651 |
| UNSPSC 26.08 | 41112103 |